IESNA:LM-63-2002
[TEST]P1335910
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-78)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R40B2750DE010 E3A451MW_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R40 optic, 2700K CCT AND, 90CRI , E3A451MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]108
TILT=NONE
1 -1 1 55 15 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 45 67.5
90 112.5 135 157.5 180
5.6 5.8 6.1 6.5 7.3 8.9 11.8 16.9 30.3 62.6
112.9 170.9 232.7 257.6 280.5 300.2 317 331.3 340.9 346.1
348.8 349.5 349 348 347.1 347.1 346.5 345.5 343.4 339.2
332.1 319 308.7 301.8 293.2 275.1 259.4 242.3 220.8 194.6
169.3 149.9 133.7 77.5 23.1 0.7 0.4 0.3 0.3 0.2
0.2 0.1 0.1 0 0
5.6 5.8 6.1 6.5 7.3 8.7 11.6 16.3 30 58.4
106.3 164.2 227 250.3 272.3 290.6 308.7 323.7 334.3 339.8
343.3 344.9 345 344.9 343.7 343.2 342.9 341.6 339.9 336.5
330.2 317.5 307.1 299.2 289.3 273.7 257.3 238.2 217.2 191.3
165.6 144.9 129.6 76.4 20.1 0.7 0.3 0.3 0.2 0.2
0.2 0.1 0.1 0 0
5.6 5.8 6.1 6.5 7.2 8.6 11.2 15.7 26.4 52.6
93.7 144.7 202.2 223.6 244.5 263.8 279.9 295.3 308.6 317.3
323.7 327.8 330 331.6 332.3 332.4 332.9 332.8 331.9 329.5
325.4 314.7 301.4 290.3 278.2 262.7 242.3 224.9 202.9 180.3
153 128.6 112.8 61.2 15.7 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.6 5.8 6.1 6.5 7.1 8.4 10.6 14.7 23.6 43
75.4 119.4 167.2 186.3 204.5 221.8 239.1 252.3 265.8 276.9
285.9 292.5 298.3 302.4 305.2 307 308.2 308.3 307.6 305.2
299.9 291.5 277.3 260.9 246.1 230.2 208.2 189.6 169.8 145.4
122 102.5 85.3 43.9 9.3 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.6 5.8 6.1 6.4 7 8.1 10 13.2 19.1 33.5
55.6 87.2 122.9 139.6 153.2 168.2 181.5 194.5 205.4 216.1
223.6 230.8 236.4 240.8 243.9 245.4 245.8 245.1 243 239.8
233.8 226 214.9 198.8 184 169.2 153.1 134.3 116.9 98.9
79.8 62.5 49 23.1 6 0.7 0.3 0.2 0.2 0.1
0.1 0.1 0.1 0 0
5.6 5.8 6.1 6.3 6.8 7.7 9.2 11.8 16 24.7
39.4 59.4 83.2 93 103.6 113.6 123.1 132.3 140.1 147.9
153.4 159 163.4 166.1 167.5 167.6 166.7 164.5 161.4 156.7
151 143.9 135 123.1 111.2 99.8 87.1 75.4 63.5 51.9
41.2 31.2 23 10.7 3.6 0.7 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.6 5.8 6.1 6.2 6.7 7.3 8.5 10.3 13 18
26 37.1 49.7 54.7 60.3 66.1 71.7 76.9 81.2 85.2
88.7 91.1 92.9 93.6 93.5 92.3 90.5 87.4 83.7 79.3
74.7 69.6 64.1 58 51.5 44.7 37.8 31.1 26.1 21.2
17.8 14.1 10.4 5.2 1.9 0.4 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.6 5.8 6 6.2 6.5 7 7.8 9 10.8 13.6
17.8 23.5 29.4 31.8 34 36.1 38.2 40.2 42 43.3
44.4 45 45.2 44.8 44 42.5 41 38.9 36.8 34.4
31.8 29 26.1 23.2 20.3 18 15.9 13.7 11.2 9
7.3 5.9 4.5 2.1 0.7 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0
5.6 5.8 6 6.1 6.2 6.3 6.6 7 7.6 8.2
9.1 10.3 11.6 12.1 12.5 12.8 13 13 13 12.9
12.8 12.5 12.2 11.8 11.2 10.4 9.5 8.7 7.8 7.1
6.4 5.8 5 4.2 3.7 3.2 2.7 2.2 1.7 1.3
1 0.7 0.4 0.2 0.1 0.1 0.1 0.2 0.2 0.2
0.1 0.1 0.1 0.1 0
5.6 5.7 5.8 5.7 5.6 5.4 5.1 4.8 4.5 4.1
3.7 3.3 2.9 2.8 2.6 2.4 2.3 2.1 1.9 1.8
1.6 1.5 1.3 1.1 1 0.9 0.8 0.6 0.5 0.4
0.4 0.3 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0
5.6 5.6 5.5 5.3 5 4.7 4.2 3.8 3.4 3
2.6 2.3 2 1.9 1.8 1.7 1.6 1.6 1.5 1.4
1.4 1.3 1.3 1.2 1.2 1.1 1.1 1.1 1 1
1 1 0.9 0.9 0.9 0.9 0.9 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.7 0.7 0.6 0.5 0.5 0.5
0.4 0.4 0.4 0.3 0
5.6 5.4 5.2 4.9 4.6 4.2 3.9 3.5 3.2 3
2.7 2.5 2.3 2.3 2.2 2.2 2.1 2.1 2 2
1.9 1.9 1.9 1.8 1.8 1.8 1.8 1.7 1.7 1.7
1.7 1.7 1.6 1.6 1.6 1.6 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.4 1.3 1.3 1.2 1 0.9 0.8
0.7 0.5 0.4 0.3 0
5.6 5.3 5 4.7 4.5 4.2 3.9 3.6 3.4 3.2
3 2.9 2.8 2.7 2.6 2.6 2.6 2.6 2.5 2.5
2.5 2.5 2.5 2.5 2.5 2.4 2.4 2.4 2.4 2.4
2.4 2.4 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3
2.2 2.2 2.2 2.2 2 1.9 1.8 1.7 1.5 1.3
1.1 0.8 0.6 0.3 0
5.6 5.2 5 4.7 4.5 4.2 4 3.8 3.6 3.5
3.4 3.2 3.1 3.1 3.1 3.1 3 3 3 3
3 3 3 3 3 3 3 3 3 3
3 3 3 3 3 3 3 3 3 2.9
2.9 2.9 2.9 2.8 2.8 2.6 2.5 2.3 2.1 1.9
1.6 1.3 0.9 0.5 0
5.6 5.2 4.9 4.7 4.4 4.2 4 3.9 3.7 3.6
3.5 3.4 3.3 3.3 3.2 3.2 3.2 3.2 3.2 3.2
3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2
3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.1 3.1
3.1 3.1 3.1 3 2.9 2.8 2.7 2.5 2.3 2
1.8 1.4 1 0.5 0
